Technical FAQs

Ask a Question

What are power dissipation / electrical resistance for each pole for EasyPact MCCB.

EasyPact Power loss and impedance as follows

 
 
Rating
 
(A)
Impedance
Powerloss
1pole
(milliohms)
1pole
(W)
3poles
(W)
EZC100
15
11
3
8
20
9.8
4
12
25
9.5
6
18
30
2.5
2
7
40
2.2
4
11
50
1.6
4
12
60
1.4
5
16
75
1.2
7
21
80
1.2
8
24
100
1.0
10
30
EZC250
Depth60mm
MCCB
100
0.90
9
27
125
0.55
9
26
150
0.47
11
32
160
0.47
12
36
175
0.38
12
35
200
0.30
12
36
225
0.24
12
36
250
0.21
13
39
 
 
EZC250
Depth68mm
MCCB
63
1.08
4.3
12.9
80
1.08
6.9
20.7
100
0.90
9
27.0
125
0.56
9
26
150
0.49
11
33
160
0.39
10
30
175
0.39
12
36
200
0.31
12
37
225
0.24
12
36
250
0.21
13
39
 
 
EZCV250
Depth68mm
ELCB
63
1.10
4.4
13.1
80
0.96
6.1
18.4
100
0.63
6.3
18.9
125
0.50
8
23
150
0.40
9
27
160
0.40
10
31
175
0.34
10
31
200
0.30
12
36
225
0.23
12
35
250
0.21
13
39
EZC400
250
0.24
15
45
300
0.2
18
54
320
0.18
18
55
350
0.18
22
66
400
0.17
27
82
 
Was this helpful?
What can we do to improve the information ?