Technical FAQs

Ask a Question

What are the cable references using an HE10 Connector for connecting discrete input/output modules to TELEFAST interfaces .

Connecting discrete input/output modules to TELEFAST interfaces for connecting and adapting fast wiring HE10 connectors, is done with the aid of: 
  • a 28 gauge multi-stranded sheathed cable (0.08 mm2); 
  • a 22 gauge connection cable (0.34 mm 2). 

TSX CDP 102/202/302 Connection Cable 

The 28 gauge connection cable (0.08 mm2) comes in three different lengths: 
  • 3 ft 3.4 in length: TSX CDP 102, 
  • 6 ft 6.8 in length: TSX CDP 202, 
  • 9 ft 10.2 in length: TSX CDP 302. 
This cable is made up of 2 HE10 connectors and a multi-stranded sheathed ribbon cable, where each wire has a cross-section area of 0.08 mm2. 
Given the small area of each of the wires, you are advised to only use it for low current inputs or outputs (< 100 mA per input or output). 


TSX CDP 053/103/203/303/503 Connection Cable 

The 22 gauge connection cable (0.34 mm2) comes in five different lengths: 
  • 1 ft 7.7 in length: TSX CDP 053, 
  • 3 ft 3.4 in length: TSX CDP 103, 
  • 6 ft 6.8 in length: TSX CDP 203, 
  • 9 ft 10.2 in length: TSX CDP 303, 
  • 16 ft 5 in length: TSX CDP 503. 

This cable is made up of 2 sheathed HE10 connectors, and a cable with a cross-section of 0.34 mm 2, which can take higher currents (> 500 mA). 
Was this helpful?
What can we do to improve the information ?