EM6400 Multifunction Meter

India’s most sold and No. 1 multifunction meter for Energy Management – LED Display type

Catalogue

;

EM6400 Multifunction Meter
  • Features

    • Accuracy Class 1.0, 0.5, 0.5S, 0.2 as per IEC 62052-11/ IEC 62053-22
    • Monitors all electrical parameters : per phase, voltage, current, demand, W, VA, VAR
    • Monitors all Instantaneous, integrated and demand parameters
    • Neutral Current, Frequency, Power Factor, % Load, %unbalance (V&I), Phase angle , THD
    • Demand Calculation method – Sliding & Fixed block, Import/Export monitoring
    • Color coded analog load bar indicators for percentage of load through LED segments
    • CT Reversal : Auto correction of energy integration in Star (WYE) mode
    •  User programmable                                               
    •  Delta/STAR/2Ph/1ph
    • PT/ CT primary & Secondary
    • Turbo Key for one touch operation & Setup
    •  UL, C UL Listed, CE, C-Tick certified
    • Metering voltage inputs range from 80 to 600V ac L-LRS485 communication port with Modbus RTU protocol


    Benefits

    • Multi parameter monitoring of about more than 100 parameters for network reliability & diagnosis
    • Reduce energy costs by tracking energy consumption and backup of integrated parameters
    • Basic Power Quality Analysis with indicative THD
    • Brilliant 3 Line , 4 Digit per line LED Display helps  readable from larger distances
    • Auto Scaling Capability in variance of Kilo, Mega, Giga
    • User Selectable default display page through keypad lock
    • Safeguard access to setup parameters with unique password protection
    • Ensure accurate wiring using the terminal board labellingSeamless integration into any modbus compatible SCADA- Energy Management System (EMS)

    Applications

    • Suitable for any industry segment
    • Control panels
    • Motor Control Centers
    • Power Distribution panels
    • Genset Panels