• Default Alternative Text

    MAKE EVEN BETTER CONNECTED MACHINES. EASILY.

  • Modicon M251 – Smart PLC with advanced communication

    CANopen or Modbus TCP lets you easily connect to SCADA, MES, ERP with standard Ethernet cables and even via Wi-Fi. Boost your machine’s performance with embedded web server and more.

  • The future is wireless

    Empower your machines with the Magelis GTU Wireless LAN display

  • Harmony XB5R No wiring, no battery, more freedom

    The Harmony™ XB5R Wireless Pushbutton is the next generation of wireless and battery-less technology for the industrial market.

  • Smart automation solution for Synchronized Servo ...

    PacDrive 3 is based upon proven logic motion technology, which unifies PLC, motion, and robotics control functionality on a single hardware platform.

    Discover our new connected products

    TeSys SoLink

    Integration system for motor starters up to 30 kW/400 V in automation environment
    Discover here

    Altivar™ Machine range of variable speed drives

    Discover in the powerful drives delivering effectiveness for machine manufacturers
    Discover here
    PF150522A-382x382    PF150001D_XZBWE112A24-382x382
    OsiSense XCKW     
    OsiSense XZBW
    Wireless and battery-less limit switch

    Wireless Sensor adapter

    Smart Automation & Control

    From the actuator to the control systems , our  automation and control products help you build smarter machines and equipment faster.
    Discover here