• Pelco by Schneider Electric surpasses solutions currently on the market

Up close shot of security cameras, cyber security, security system.

With the release of Sarix Enhanced Range with SureVision™ 2.0 and the Sarix™ Professional Range, Pelco™ by Schneider Electric™ is surpassing solutions currently on the market and offering a complete line of fixed IP cameras for any lighting condition, application, and environment. The Sarix Enhanced Range is well suited for the most difficult lighting conditions and is available in a wide range of indoor, environmental, and vandal-proof options, including box cameras and domes. The Sarix Professional Range delivers choice to customers, allowing users to mix and match technical options on box cameras, bullets, and mini domes with up to 5 megapixel (Mpx) resolution.

These two camera ranges add to the continually expanding Pelco IP camera offering. The new cameras follow the introduction of the Sarix Value Range earlier this year, which are a part of 114 new IP cameras released in 2013. All of the new Sarix cameras integrate with major third-party video management systems through the Pelco application programming interface (API). They also integrate with major third-party video management systems through the Pelco API and ONVIF™ Profile S and Profile G (coming soon) standards.

Sarix Enhanced Range With SureVision 2.0
Sarix Enhanced Range with SureVision 2.0 delivers the best possible image when a single scene contains difficult lighting conditions such as bright areas, shaded areas, and intense light. Additional benefits include:

Superior Image Quality
Featuring next-generation SureVision technology, the Sarix Enhanced Range simultaneously combines wide dynamic range (WDR) along with low-light and anti-bloom capabilities for clear, detailed images. And with new advancements, including 3D noise filtering, smooth response to illumination changes, and improved tone mapping to retain color accuracy and overall image contrast, the Sarix Enhanced Range with SureVision 2.0 is the ideal solution for difficult lighting conditions in any environment and application.

Robust Performance Processing
Sarix Enhanced Range cameras offer full high-definition (HD) video, up to 30 images per second (ips), with 1080p resolution using H.264 compression for optimized bandwidth and storage efficiency, and up to two simultaneous 1080p video streams at30 fps for the most demanding applications, such as casinos and city surveillance.

Optimized Design
Sarix Enhanced Range cameras feature an optimized modular design for quick installation, built-in analytics suite, and advanced features for a premium user experience. The mini dome cameras offer a choice of autofocus motorized-varifocal 3~9 mm and 9~22 mm megapixel lenses, while the box camera is compatible with a selection of standard CS mount megapixel lenses and includes auto back focus to achieve a sharp picture every time. Convenient Power over Ethernet (PoE) reduces costs and simplifies planning, wiring, and installation.

Mission-Critical Applications
Designed with superior reliability and fault tolerance for mission-critical applications, these rugged fixed IP cameras ensure users always get the video needed. Operating temperatures range from -40 °F to 122 °F (-40 °C to +50 °C) for environments varying from the arctic to the desert. Dome models include options that are IP66 rated for dust and water protection, plenum rated for in-ceiling applications, and impact rated for up to 50 joules for vandal protection.

Sarix Professional Range
With selection, versatility, and affordability, the Sarix Professional Range packs the most popular features and functionality of Sarix technology into a variety of indoor and environmental IP cameras. Benefits include:

Choice for Any Lighting Condition, Application, and Environment
The Sarix Professional Range includes the first Pelco IP environmental bullet camera and IP environmental mini dome with IR cameras, expanding the options for customers. All box cameras, bullets, and mini domes are available with up to 5 Mpx resolution. Several options capture up to 30 ips at 1080p. Every dome camera ships with either an in-ceiling, pendant, or surface mount; bullet cameras have options for either an in-ceiling/in-wall mount or surface mount.

Industry-Leading Specifications
The mini domes and bullet cameras feature an autofocus remote zoom lens, and the box cameras are compatible with a selection of standard CS-mount megapixel lenses and include auto back focus. The cameras support up to two simultaneous video streams, which can be compressed with efficient H.264 high or main profiles, or MJPEG formats, plus a third service stream. Delivering maximum installation flexibility, they provide both PoE and 24 Vac power input and can withstand extreme temperatures from -40 °F to 122 °F (-40 °C to +50 °C). A standard Web browser interface ensures easy remote setup and administration.

Exceptional Value
These powerful and versatile cameras offer the maximum customizable options for customers in a variety of markets, and they are ideal for those looking for reliable, cost-effective solutions that meet the breadth of their mainstream video surveillance needs.

Choose with confidence, knowing that the Sarix Value, Professional, and Enhanced Range IP cameras deliver the choice you want and the performance you demand. With an extensive selection of models, a single brand, and competitive prices, you will find the camera you need for any lighting condition, environment, or application.


SARIX ENHANCED RANGE WITH SUREVISION 2.0 AT A GLANCE:
  • SureVision 2.0 technology, including:
    • True WDR
    • Advanced low-light performance
    • Anti-bloom technology
    • Automatic adjustment for above lighting conditions
    • 3D noise filtering
    • Enhanced tone mapping
  • Up to 3 Mpx resolution
  • Up to 30 ips at 3 Mpx
  • PoE, IEEE 802.3af
  • Built-in Pelco analytics suite
  • Local storage (microSD)
  • Compatible with Pelco and third-party video systems
  • ONVIF™ Profile S and Profile G (Summer 2014) conformant

SARIX PROFESSIONAL RANGE AT A GLANCE:
  • Up to 5 Mpx resolution
  • Up to 30 ips at 1080p
  • Autofocus motorized remote zoom lens (bullet and mini domes)
  • Integrated adaptive infrared (IR) illumination (bullet and mini domes)
  • Multiple CS-mount lens options (box cameras)
  • Accessible edge storage with microSD card
  • Motion-detection and camera-sabotage analytics
  • PoE and 24 Vac power input
  • Compatible with Pelco and third-party video systems
  • ONVIF™ Profile S and Profile G (Fall 2014) conformant

Learn how the Sarix Enhanced Range IP cameras deliver the choice you want and the performance you demand.
Learn more