• Default Alternative Text

    Industrial Automation & Control

    Click on Enquiry Now tab to know more about our ranges:

    Enquiry Now!

Automation and control solutions

Schneider Electric automation and control products and solutions cover the breadth of the industrial, infrastructure and building sectors -- from programmable relays to motion controllers and interface modules, for applications from simple machines to complex process systems.
  • Altivar range of machine drives

    Set the new standard for machine performance

    Altivar drives are powerful combination of safety, simplicity and reliability make it a versatile choice that reduces the cost both during the installation as well as throughout the machine’s life cycle.

    > Discover Altivar Range

    Enquiry Now!
    Default Alternative Text
  • Magelis range: the HMIs that combine advanced feature and high performance

    Discover Magelis STO, an innovative, compact interface. Designed for a wide range of simple machines, it features:

    - A high-resolution color display with 8x more pixels and 50% more screen area than typical HMIs in its class
    - Smartphone-style navigation and powerful software that make operation efficient and intuitive
    - A revolutionary adapter frame that makes replacing existing monochrome displays fast and easy

    Build smarter machines today, with Magelis STO.

    > Discover Magelis range

    Enquiry Now!
    Default Alternative Text
  • Modicon; Future-ready PLCs and PACs

    Build future-ready machine and process solutions

    Modicon Family of PLCs and programmable automation controllers (PACs) still stands for innovation, offering a full range of solutions to meet your automation needs. From HVAC/pumping to small automated machines to advanced machine automation, our robust offer of trusted automation solutions enhances machines and processes across industries.

    > Discover Modicon

    Enquiry Now!
    Default Alternative Text
  • Harmony, a comprehensive, rugged range of control and signaling devices.

    Simply reliable, Simply available

    The Harmony family includes everything from pushbuttons, signaling units, and pilot lights, to pendants, cam switches and control stations. They're easy to select, install, and configure. And they're reliable too, because they're designed and built to last.

    > Discover Harmony

    Enquiry Now!
    Default Alternative Text
    • Zelio, the widest range of relays to meet your every need.

      Complete range of machine starters from 0.37kw (3Amps) to 900 kw (1200 Amps)

      Zelio includes everything from electromechanical to electronic relays, as well as control relays, timers, temperature controllers, and solid state relays. They're easy to select, install, and configure. And they're reliable too, because they come with integrated safety features. All delivered by a global network of automation partners you know and trust.

      > Discover Zelio

      Enquiry Now!
      Default Alternative Text
    • OsiSenseTM XCKW, a powerful new wireless and battery-less limit switch

      OsiSense XCKW brings easy connectivity to machine configurations where cabling is difficult, expensive, or unwanted. The range of wireless, battery-less limit switches is designed to serve a vast number of industries, from hoisting, elevators and escalators to mills, foundries, process machinery, and handling & packaging. OsiSense XCKW switches come in a plug-and-play kit, so only electromechanical skills are needed to install it. It’s equally easy to replace an earlier-generation limit switch because the OsiSense XCKW is 100% compatible with XCKS & XCKM switches

      > Discover OsiSense

      Enquiry Now!
      Default Alternative Text
    • Altistart - Complete range of machine starters from 0.37kw (3Amps) to 900 kw (1200 Amps)

      Reduce mechanical stress on your machines

      Open and easy to integrate in your installation, AltistartTM is a wide and consistent range of soft starters that makes your machines last longer. Altistart soft starters are easy to integrate at the heart of your installation with simplified wiring. Open communication protocols ensure that they are ready for immediate start up.

      > Discover Altistart

      Enquiry Now!
      Default Alternative Text

      Automation and Control Guides Catalogue

      Download now