• Default Alternative Text

    Safety Life Cycle Services

    Our safety services ensure that your plants and equipment are well-designed, operated safely and properly maintained.

    Download brochure

A safety partner for life

When the safety of your assets is critical to your success, you can rely on Triconex. Our team of process safety experts have extensive knowledge of functional safety, IEC 61511 and IEC 61508 process safety standards, and regulatory compliance. Backed by a global infrastructure, you are assured of support throughout the safety life cycle, wherever and whenever you need it.
Workers Businessmen Reading Blueprints, field automation

Challenges

Protecting people, assets and the planet, while balancing production and financial pressures, is a constant challenge. Our proven safety expertise helps you minimize process hazards as well as production loss and the costs of regulatory compliance. By operating more safely and reliably, you can increase uptime and avoid the risk of reputation damage.

Facts

  • $34 billion The accumulated value of the 100 largest property losses in the hydrocarbon industry
  • 34% Upstream losses
  • 29% Refining losses
  • 23% Petrochemical losses
  • 9% Gas processing losses
  • 5% Terminal and distribution losses
Oil-worker, engineer, in close-ups, with large oil refinery industry in background, oil and gas.

Our Safety Services

  • IEC 61511 best practice compliance White Paper

    This paper examines a small sample of some new requirements to make the point that even though plants may have good functional safety management systems in place today, compliance with Edition 2 of IEC 61511 will require additional assessment, monitoring, and management of the SIS.

    Download now
    Default Alternative Text