• Product shot of a man standing in front of the IT server room.

    Preconfigured Modular data centers

    Preconfigured Modular Data Center solutions.

    A Schneider Electric employee showing sustainability reporting to a man in the server room with data centers, data center management.

    Challenges

    Deciding how and when to incrementally add power, cooling or IT physical infrastructure can be very difficult. You must do it through a quick planning, design and deployment cycle while focusing on increasing efficiency and keeping TCO as low as possible.
    • Solutions

      Our preconfigured modular solutions are fast and easy to set up and deploy. They help keep the total cost of ownership low and ensure your critical availability targets are met.
    • Value proposition

      •          High performance: 30% reduction in power consumption compared to traditional designs with a 15% smaller footprint
      •          Fast and easy to design and deploy: up to 60% faster through automated planning and design tools, out-of-the box management, solutions conceived as integrated systems, and a global supply chain
      •         Scalable and adaptable10% to 20% savings on initial CapEx with rightsizing
    • Advantages

      • OpEx savings: reduce total data center life cycle costs up to 30% over 10 years
      • Customized solutions and services: to meet the needs of new builds, existing data centers, and private clouds
      • Up to 99.995% reliability: Power and cooling redundancy that is easy to configure and deploy with sophisticated management software to insure your desired service level
    Default Alternative Text

    Applications

    See more data center solutions

    • Data Centers & Networks
    • Large Data Centers
    • Small and Medium Data Centers

    Benefits

    • Default Alternative Text
       
      • Robust and flexible rack solutions for quick and easy installation of servers and network devices and converged infrastructure
      • Efficient climate control
    • Lomographs data center, data center solutions, preconfigured systems, integrated data center architecture.
       
      • Various capacities and densities available
      • Local and remote monitoring capabilities
    • Default Alternative Text
       
      • Physical security
      • Early fire detection and automatic fire extinguishing capabilities