• Factory and manufacturing facility interior, industrial automation, hoisting, machine control.
    Complete crane control solution ranging from simple electromechanical to advanced functionality

    Standard overhead cranes

    Workers in industrial facility, hoisting, industrial automation, machine control.


    Evolution of contactors by variable-speed drives. Modularity and standardization of machines. Minimized cabling. Preemptive maintenance and remote support. Consolidation of suppliers for cost optimization
    Engineers above turbine hall reviewing plans, industrial automation, machine control, sustainability reporting.

    Standard overhead crane control solutions

    Smart automation solutions for industrial crane applications.
    • Simple, standard crane control

      An easy-to-set-up, highly compact, wirelessly controlled contactor architecture.
      Find Out More
    • Simple, drive-based crane control

      A drive-controlled motor architecture, designed to increase usability and reduce energy consumption.
      Find Out More
    • Advanced, scalable crane control

      A logic controller (PLC)-based architecture with advanced functions, HMI, energy regeneration, and remote access.
      Find Out More


    • Default Alternative Text Usage of variable-speed drives prevents overheating of the motors, while reducing energy consumption.
    • Default Alternative Text Tested, validated, and documented architectures ensure functionality, while design is made easy by wiring diagram and bill of materials.
    • Green laptop icon Crane templates offer ready-to-run software, including our library of hoisting functions compatible to the hoisting architectures, plus HMI.
    • Default Alternative Text Extensive hoisting function library, made for cranes, including all requirements of a modern crane system plus advanced functionality like anti-sway.
    • Default Alternative Text Global on-site support in virtually any language. From design to build completion, operation to improvements, Schneider Electric is always with you.
    • Default Alternative Text Crane safety: Our hoisting solutions are compliant to the ISO EN 13849-1, and easy to certify, protecting people and goods.