• Mining industry, Workers by excavation machinery in Spain

    Hybrid process automation for Mining, Metals & Minerals Industries

    Coal mining with heavy equipment, mining industry.

    Challenges

    Optimize your production resources. Grow Sustainably. 


    Mining, Metals and Minerals industries are energy-, asset- and supply-chain-intensive, and must meet the challenge to do more with less.

    Manage your investment through the Project Lifecycle

    Default Alternative Text
    • Solutions

      PlantStruxure PES is the next generation distributed control system for a digitized and energy-aware plant. PlantStruxure PES combines the ease and openness of PLC/SCADA with the integration, single database and powerful diagnostics of a traditional DCS. It offers fully integrated software and open Ethernet architectures, and delivers everything you need to run a sustainable, productive and market-agile mining, metals & minerals facility, from full process traceability to embedded energy management:
      • Control and supervision integrated in one environment
      • Energy and waste management
    • Value Proposition

      • Digitize your plant to deliver key system data right to your engineers’ fingertips
      • Accelerate time-to-market with increased standardization that reduces engineering time by up to 25%
      • Bring intelligence to your operations with system-wide cross references that help improve production-related decisions
    • Differentiation

      • #1 in energy management, with 40+ years of experience in the Mining, Metals & Minerals industry
      • A single supplier, from field to enterprise level - from power and motor control devices up to energy management and optimization software
      • Lifecycle services and engineering tools reduce Total Cost of Ownership and Total Installed Cost
      • Innovation and co-development of tailored solutions
      • Open architecture and object libraries help to drive standards across multiple plant areas and sites
      • Multiple delivery channel options which support Direct, System Integrators and Original Equipment Manufacturers

    Benefits

    • Bucket-wheel excavator at the blue hour in an open pit, grevenbroich, north rhine-westphalia, germany, europe, urbanization, building management system, mining industry
      Reduce your CAPEX/OPEX while ensuring product quality
      • Reduce your start-up time & cost by up to 30%
      • Start off your production at the right time without any challenges onsite
      • Ensure near 100% uptime of your operations
    • Default Alternative Text
      Achieve operational excellence
      • Improve operational efficiency by up to 30% using the Advanced Process Control Library
      • Improve your visibility into energy utilization and manage your energy better, using the Energy Management Library and clear dashboards
    • Two men with hard hats discuss information on clipboard, sustainability consulting
      • Developed from years of solution expertise, our comprehensive MMM, Mining, Cement, Advanced Process Control and Energy Management Libraries retain domain knowledge and help an inexperienced workforce