Products and Services

News

Launch of New version of Unity Pro Programming Software - Unity Pro V5.0

  Launch of New version of Unity Pro Programming
Software - Unity Pro V5.0
  
Unity Pro is an all in one software for all Modicon PACs i.e. Quantum, Premium, Atrium and Modicon M340. The Scalability of the software is based on the supported platforms and not on features. Unity Pro is for all the life cycle of your system i.e. Design, Debug, Operation and Maintenance.

Key Values of this version:

  • More integrated Collaborative Solutions
    • FDT DTM container embedded in Unity Pro
    • Profibus Remote Master DTM (PRM)
    • Ethernet/IP configuration through DTM
  • Improve Customer Efficiency and Satisfaction
    • Schneider Electric Software Update
    • Software improvements
  • Integration of newly launched modules & services
    • New High Density Analog Modules offer of M340
    • New 125Vdc and 220Vac modules offer of M340
    • Lexium 32 & ATV 312 on CANopen (M340 & Premium through MFB)
    • Converged Ethernet/IP & Modbus TCP/IP module
    • RTU module (available 3Q10
  • More Productivity for End User
    • Configuration in run mode for all Quantum platforms
    • TSX ETH 5103: NTP services configurable directly from Unity Pro
  • New Features and Services
    • FDT/DTM Container
    • PAC platform enhancements
    • Modicon M340 I/O Modules
    • Modicon M340 RTU Modules
    • Quantum evolutions
    • Unity Loader evolutions
    • Schneider Electric Software Update
    • Software evolutions

FDT/DTM Container:



FDT standardizes the communication and configuration interface between all field devices and host systems. FDT provides a common environment for accessing the devices’ most sophisticated features. Any device can be configured, operated, and maintained through the standardized user interface – regardless of supplier, type or communication protocol.

User Values:

  • One tool to configure & parameter:
    • One single environment to manage the application from the PAC to the field bus devices
    • Creation & modification of DTM devices from Unity Pro
    • DTM device configuration tool embedded in Unity Pro
    • Synchronized I/O vision: single tag entry, symbolization, structured data
  • One unique project
    • Application managed coherently (Save, Download, Upload)
    • Save all application including DTM configuration in a single file: STU / STA
    • Use of a worldwide standard: Immediate integration of new devices
    • Adapted solution for a large range of field buses: FDT DTM is communication independent and can be used for Profibus, Hart, Ethernet/IP

Unity with FDT/DTM, the winning combination:

   
 

Unity Pro Screen