Select your country/region in the menu or by clicking on the world map *
Country Selector Alternate Image

Molded Case Circuit Breaker

EasyPact CVSEasyPact CVS

MCCB with adjustable settings

EasyPactEasyPact

Moulded case circuit-breakers from 15 to 400 A

Compact NSCompact NS

Molded case circuit breakers from 100 to 630 A

MicrologicMicrologic

Control units for Compact NS 630b to 3200 and Masterpact NT - NW

Compact NS > 630ACompact NS > 630A

630 A to 3200 A moulded case circuit-breakers

Compact NSX <630ACompact NSX <630A

100A to 630A circuit-breakers New generation

Simpact NKS/NKFSimpact NKS/NKF

100 to 800 A moulded case circuit-breakers

Enerpact NHEnerpact NH

800 to 3200 A hight current air circuit-breakers

Compact CVSCompact CVS

100 to 800A LV Moulded Case Circuit Breakers