Original Equipment Manufacturers
  1. VerticalNavigation :

    The navigation will be updated automatically.

 
 
 

Your partner in textile

Ensure high productivity whilst minimising downtime from your breakages

 
 
Building state-of-the-art textile manufacturing equipment is your core competency. Whether for spinning or finishing, our solutions help you make the most of your installations throughout the entire life cycle.
Maximise output and efficiency
Our textile-specific solutions ensure continuous production from spinning to heat setting:
- Precisely synchronised speeds between rotor, threading device and feeding motors
- Increased printing efficiency through 60m/min. operating guiding speed and pattern accuracy of +/- 0.1 mm
- Accurate temperature control through a user-friendly interface.

Improve yarn and fabric quality
Yarn-breaking detection, semi-automatic joining and improved print quality are enabled by:
- Dedicated controllers with application-specific I/O
- High-performance constant speed/tension ratio
- Synchronised movement of servo motors
 

Reduce downtime and maintenance
Remote diagnostics reduce down time and simplify maintenance with network connectivity
 
 

Success stories

 

Improved spinning machine performance and efficiency
  Read the success story

 
 
 
 

Video

 

Improved textile machine speed and performance
  Watch the video

 
 

Save time designing
 Use a predefined architecture
 Ask our experts to assist you in designing your machines

Products
 ATV71 and ATV31 drives
Internal cooling system to eliminate the need for fans in the control panel.
 Lexium 05 and Lexium 15 servo drives
Dedicated built-in textile functions.
 Modicon M340, Premium and Twido automation platforms
Small footprint and easy connection.
 Magelis XBT GT
Combination text and graphic displays.