Buildings
Fire & Life SafetyPut time and safety on your side![]() The early detection of an outbreak of fire is of key importance to all building owners and operators. That’s why Schneider Electric Buildings offers Fire & Life Safety solutions designed to give you early warning and maximum response time. Our fire detection and alarm systems can be used independently or as part of an integrated security system in which fire detection, intruder detection, access control, and video monitoring are combined in a single system, thereby improving workplace fire safety. Through integration with our intelligent building management systems, the ventilation system can be disabled in the area where a fire breaks out, thereby reducing available oxygen. Air conditioning and ventilation dampers are closed in order to contain the fire. Smoke extract systems can also be controlled. Notification systems are activated, and emergency exits are automatically unlocked and illuminated, facilitating the safe evacuation of employees and guests. Our offer includes:
|