Hotels
              Hotels logo

              Hotels solution: Optimise swimming pool water management

               
               

              Value proposition

              Main drivers

              • The swimming pool water must be filtered continuously on the days the pool is open
              • The water supply to the footbaths must only be operational during opening times.

               

              Value proposition

              • Up to 25% energy saving thanks to the optimised management of swimming pool operation.
              • Possibility of temporary or continuous override operation (ON or OFF).
              • Automatic summer/winter time change.

               

              Differentiation factors

              Automated pool management via a dual-output programmable time switch .

              • First output : control of the pool water filtering pump.
              • Second output : control of the footbath water supply solenoid valve.
               

              Architecture

               
              Architecture
              • Circuit-breakers to protect the various devices
              • The footbath water-filling solenoid valve is directly controlled by the IHP 2c switch contact
              • The characteristics of protection circuit-breakers and CT contactor depend on the installed power and type of load
               

              Main characteristics

              The solution is to use IHP 2c programmable time switch:

              • To program on IHP 2c output 1; the days and times the pool water will be filtered
              • To program on IHP 2c output 2; the days and times the footbaths will be operational
              • Up to 6 years power backup in the event of mains failure.
               
               
               
               

              To know more 

              Requests for Products and Services information

              Contact your Customer Care Centre now!
               

              Solution breakdown

              • Modular circuit-breakers up to 63A C60N
              • Programmable time switch: IHP 2c
              • Modular contactor 3 poles: CT