Mine Mineral & Metal
    Mine Mineral & Metal logo

    Mine Mineral & Metal solution: Integrated Security Solutions

     
     

    Value proposition

    Access control. Intrusion detection. Video surveillance and analytics. Fire and life safety. All key components of a strong security strategy. But what happens when these applications are not talking to each other?

    Traditionally, these systems are set up separately—with their own hardware, software, installation, oversight, service, maintenance, administration and training. This approach is no longer viable in a world where security threats are increasing and budgets are shrinking.

    That's why Schneider Electric delivers integrated security solutions that let you control your entire security landscape—across enterprises—from a single user interface. The benefits? Simplified usage, faster response times, greatly improved overall security, reduced costs, peace of mind.
     

    Architecture

    Architecture
     
    This is a sample architecture showing integrated security using an Andover Continuum system. We also offer integrated security solutions based on our TAC Vista system.
     

    Main characteristics

    Single-Seat Control
    Our user-friendly management system, accessed on-site or remotely via the web, allows users to monitor and control all security and building management applications via a single interface. This means faster response times and improved security, reduced training, simplified maintenance, and lower installation and ongoing operating costs.


    Access Control
    Card readers allow permissions-based access to specific security zones. Zones can be activated and deactivated independently of each other. As occupants enter areas, lighting is activated and temperature is set to comfort levels.


    Video Surveillance & Analytics
    Fully integrated video security automatically displays video per alarm or event at command central. Quickly pinpoint potential security breaches and significant events with our analytics software that provides real-time alarm and forensic tools to track and assess events.


    Intrusion Detection
    When zones are activated, motion sensors and window contacts detect intrusion and send alarms to command central. These same detectors can be used to regulate lighting, heating, cooling, and ventilation systems based on room occupancy in order to conserve energy.


    Fire & Life Safety
    Smoke, heat and flame detectors, along with notification appliances, emergency lighting systems and other peripherals can be integrated into our security management system. In case of fire, emergency exists are automatically unlocked and illuminated, and ventilation is set to safety mode.

     
     
     
     

    To know more 

    Requests for Products and Services information

    Contact your Customer Care Centre now!
     

    Solution breakdown

    Main products & systems:
    • Building management system: Continuum
    • Building management system: Vista