Offices solution: Lighting + shutter + HVAC control for small & mid size office buildings
Value proposition
Main drivers
Energy efficiency: Reduce energy bills; get credits for environment labels (LEED®...); achieve a better energy rating
Flexibility : Easily change fit-outs for a new tenant during vacancy period; easily modify internal arrangement
Employee productivity: Create a comfortable and safe atmosphere with individual local control
Solution in brief
The solution is suitable for small and mid-size offices (typically <2500m²) buildings.
Typical HVAC technologies: hot water, central heating, and split system for air conditioning or variable refrigerent fluid.
The solution is engineered in the electrical package and installed by electrical contractors.
The solution includes control of lighting, shutters, and HVAC in individual offices, meeting rooms, open space, corridors, and halls.
Main control features for energy efficiency: automate lighting to people presence and daylight levels; control heating based off of temperature variation, people presence, and opened windows; shutter control
Possible connection to any Building Management System for an overall time control, for monitoring real time operation of lighting, HVAC equipment in the whole building
Well-designed and well-operated HVAC and lighting control allows for up to 30 - 50% reduction of energy consumption.
Using this solution helps to achieve the best possible energy rating, for example in Europe -- an "A" rating for the building control according to the EN 15232 standard
20% t ime savings on average, when adding new functionalities or changing the office internal arrangement compared to using wired technologies
No computer, no software is required to operate the building.
Single engineering and contracting company for power and control: electrical engineering; electrical contactor takes the full responsibility of the installation, light level and temperature variation; time control
Architecture
Main characteristics
KNX protocol
To know more
Requests for Products and Services information
Solution breakdown
Temperature sensors & thermostats, light sensors ; presence detectors
Switches, pushbuttons
Control panels
Power actuators in electrical panel & power supply