Water
          Water logo

          Water solution: Remote pumping optimal solution without programming

           
           

          Value proposition

          Main drivers:
          • For simple remote pumping or booster stations based on 4 pumps.

          Value proposition:
          • Energy consumption is reduced by 20% to 30% on pumps according to their characteristics. Energy savings are easily estimated via ECO8 software.

          Differentiation factors:
          • Based on an Altivar 61 drive and its water solution card VW3 A3 503, t his optimal solution allows easy management of pumps through one single smart device, and without any programming.
           

          Architecture

          Architecture
           
           
           
           

          To know more 

          Requests for Products and Services information

          Contact your Customer Care Centre now!
           

          Success Stories

           
           
          •   ...
           
           
           

          Solution breakdown

          Main products & systems: