Energy Efficiency

              Energy savings guarantee for fan applications

               
              • Eliminate uncertainty about return on investment by studying the true energy consumption of the fan application.
              • Guarantee savings are found and achieved – or you don't pay.
               

              Value proposition


              Main drivers
              • Fan applications are widespread and are excellent candidates for energy savings using drives.
              • Fans are often throttled or choked by inefficient methods.
              • For example, at 80% of nominal flow, the energy consumption is 95% of nominal power with conventional installations instead of 50% with AC drives.
              • But how can you know for sure if adding a drive to your fan application will make savings in line with your ROI criteria.

              Energy Efficiency value proposition
              • Actual energy consumption and utilization of the fan is measured using a portable meter over a 7 day period and used to calculate reliable savings resulting from the drive.
              • Local incentives like capital equipment allowances for tax can be taken into account.
              • A non-technical buyer can have confidence in the investment due to the guarantee of savings made in financial terms.
              • The savings can be verified with a portable meter in the same way as the initial study.

              Differentiation factors
              • Guarantee of savings.
               

              Architecture

              Architecture
               
               
               
               

              To know more 

              Requests for Products and Services information

              Contact your Customer Care Centre now!
               

              Solution breakdown

              Main products & systems:
              • Drives for pumps and fans 0.75 > 630 kW: Altivar 61

              Services in detail:
              - Assessment: savings study
              - Engineering services: design & implementation, commissioning & startup
              - Warranty: savings guarantee and verification