Oil & Gas
  1. VerticalNavigation :

    The navigation will be updated automatically.

   
 
 

Back to the Oil & Gas Segment

 
   
 
 
 

Solution: Onshore scattered pumping station

 
 

 

 

Value proposition

Main drivers
  • Avoid mechanical deterioration due to “Pump Off“
  • Eliminate rod breakage due to “Fluid Pound“
  • Eliminate wear on un-lubricated plunger due to “Gas lock“
  • Avoid energy waste with proportional energy to pump fill level

Value proposition
  • Automatic & soft control of “Pump Off“, “Fluid Pound“ & “Gas lock” induce up to 70% less mechanical trouble
  • Save up to 30% energy consumption

Differentiation factors
  • Total solution in 2 complete panels
    - 1 pump control & automation panel
    - 1 RTU complete panel

Solution architecture

 

 
  
 
To know more

To know more 

Requests for Solutions, Products and Services information

 

Solution breakdown & downloads

  • Main services
    _ Commissioning & Monitoring system set up
    _ Maintenance contract
  • Architecture and preferred implementation
    _ Usual architecture used for Electric Utilities distribution systems
  • Main products and systems
    _ Nulec Reclosers ; Ringmaster- 1 CB function
    _ Sepam relays
    _ PowerLogic  meters
    _ Quantum PLC