{}

Our Brands

Impact-Company-Logo-English Black-01-177x54

Welcome to the Schneider Electric Website

Welcome to our website.

Search FAQs

What Encoder Option Card Modules are available with the Altivar 900 Process Drives?

Issue:
Encoder Option Card Modules available with the Altivar 900 Process Drives

Product Line:
Altivar 900 Process Drives

Environment:
All serial numbers for Altivar 900 Process Drives

Cause:
N/A

Resolution:
3 modules are available depending on the encoder technology:
  • VW3A3423 (Resolver)
    • Maximum Current: 50mA
    • 100m/328ft
    • 3...12 kHz
    • Supported Thermal Sensors: PTC (digital/linear), PT100, PT1000, Klixon
  • VW3A3420 (Digital interface encoder module 5/12 V)
    • A/B/I, SSI, EnDat® 2.2
    • Power Supply: 5, 12 or 24 v
    • Maximum Current: 250, 100 mA
    • 100m/328ft
    • 1,000 kHz
    • Supported Thermal Sensors: PTC (digital/linear), PT100, PT1000, Klixon
  • VW3A3422 (Analog interface encoder module)
    • 1 Vpp, SinCos Hiperface
    • Power Supply: 5, 12 or 24 v
    • Maximum Current: 250, 100 mA
    • 100m/328ft
    • 100 kHz
    • Supported Thermal Sensors: PTC (digital/linear), PT100, PT1000, Klixon