Technical FAQs

Ask a Question

What is the System Requirements for HMI Programming software Vijeo XD ?

System Requirements for Vijeo XD

The following table lists the system requirements for Vijeo XD.

  Required specifications Remarks

PC

Windows PC/AT compatible machine

-

CPU

Core2 Duo 2 GHz or faster

-

Memory

2 GB or more

-

Available Disk Space

2 GB or more

-

Operating System

Windows 7 32/64-bit (Service Pack 1 or later), Windows 8/8.1 32-bit and 64-bit.

Windows 10 32-bit and 64-bit.

-

NOTE: This product must be installed and configured by qualified software installation personnel with administrator rights.

Supported Operating System for iPC

  • Windows Embedded Standard 7 32/64-bits Premium
  • Windows Embedded Standard 7SP1
  • Windows 7 Ultimate 32/64 bits MUI
  • Windows 7 Ultimate 64 bits
  • Windows Embedded 8.1 Industry 64-bits MUI

Runtime System Requirements for PC/AT

  Required specifications Remarks

PC

Windows PC/AT compatible machine

-

CPU

Core2 Duo 2 GHz or faster

-

Memory

2 GB or more

-

Available Disk Space

2 GB or more

-

Operating System

Windows 7 32/64-bit (Service Pack 1 or later), Windows 8/8.1 32-bit and 64-bit.

Windows 10 32-bit and 64-bit.

-
Was this helpful?
What can we do to improve the information ?