Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

     

    Spectra® IV IP Series Network Dome Systems

    High Speed IP Dome Positioning System

    Spectra IV IP series PTZ network dome cameras deliver a high-speed digital PTZ network camera with the ability to control and monitor video in almost any IP-based system

    Spectra® IV IP Series Network Dome Systems
    • Features

      DIGITAL PTZ HIGH-SPEED DOME NETWORK CAMERA

      Spectra® IV IP dome systems incorporate all of the features and functions of Spectra IV (including analog), while allowing you to control and monitor video over an IP network from virtually anywhere in the world. Spectra IV IP is a high-speed dome with a built-in 100Base-TX network interface for live streaming to any network application. The dome system also features open architecture connectivity for third-party software recording solutions allowing integration into virtually any IP-based system. It is also compatible with Integral Digital Sentry® video management systems. As with all Pelco IP camera solutions, Spectra IV IP is Endura Enabled™ to record, manage, configure, and view multiple live streams. When connected to an Endura® network-based video security system, the dome system has access to EnduraStor™ and EnduraView™ for optimized image quality and bandwidth efficiency.


      Features:


      • Ability to Control and Monitor Video Over IP Networks
      • Simultaneous IP and Analog Video and Control
      • 3 Simultaneous Video Streams
      •    Dual MPEG-4
      •    MJPEG
      • Supported Protocols: TCP/IP, UDP/IP (Unicast, Multicast IGMP), UPnP, DNS, DHCP, RTP, NTP
      • Multilevel Password Protection
      • 5 Autofocus, High Resolution Integrated Camera/Optics Packages
      • Horizontal Zone and Window Blanking
      • Sensitivity Down to 0.00018 Lux (35X Models)
      • On-Screen Compass and Tilt Display
      • Web Browser, Endura®, and Third-Party Network Interface
      • Full duplex bidirectional audio

      Benefits

      Easy-to-install and full of programmable features, the Spectra IV IP series dome systems are the best selling dome systems in the world.  With a range of different back boxes, Spectra is suitable for almost any application which requires a remote positioning device.

      Applications

       

      • Commercial
      • Industrial
      • Retail
      • City center surveillance
      • Traffic Monitoring