Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

     

    300 Series

    17- and 19-Inch Standard Bright LCD Monitors

    Pelco's 300 Series LCD security monitor offers high resolution displays with a high versatile design, fitting for any video surveillance system

    300 Series
    • Features

      17-INCH, 19-INCH LCD MONITORS WITH MULTIMODE FUNCTIONALITY

      300 Series LCD monitors designed specifically for the security industry provide high-resolution display of computer signals and/or composite video. These 17-, and 19-inch monitors use a color thin film transfer (TFT) active matrix LCD panel that automatically adapts to the appropriate input resolution.

      Features:

      • Space-Saving, Flat Panel Design
      • Picture-Frame-Style Desktop Stand
      • Looping Composite and S-Video Inputs
      • VGA Input
      • Supports up to 1280 x 1024 SXGA Resolution (PMCL319, PMCL317)
      • Maximum Brightness of 380 cd/m2 (PMCL319),400 d/m2 (PMCL317)
      • Maximum Contrast Ratio of 500:1
      • Maximum Response Time of 12 ms (PMCL319, PMCL317)
      • 100/240 VAC, 60/50 Hz Autoranging Internal Power Supply
      • Low Power Consumption (<50 Watts)
      • Internal Speakers
      • Optional Rack, Wall, and Camera Mounts


      Benefits

      Designed specifically for security industry. High Resolution 1280x1024

      Applications

      Ideal for Digital Video Recorders, PC application, or composite video.