Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

 

CM9770 Series

2,048 Input, 512 Output High-Density Matrix Switch

CM9700 Matrix systems offer powerful video security in a reduced space, ideal for additional personnel and video surveillance

CM9770 Series
  • Features

    Microprocessor-Based Switcher/Controller, 2,048 Inputs, 512 Outputs

    The 9770 System is a full-featured video matrix switching control system that allows users to view and control up to 2,048 cameras and 512 monitors on a single node. Expanded monitor capacity in the matrix bay allows implementation of larger systems with a smaller footprint (less hardware) than other matrix systems.

    Features:


    • Microprocessor-Based, Full Cross-Point Video Matrix
    • High-Density Architecture Supports up to 256 Cameras and 32 Monitors in Each Bay
    • Control up to 2,048 Cameras and 512 Monitors in a Single Node
    • Expand Beyond 2,048 Cameras Using Networked Nodes (up to 24 Nodes)
    • Sixteen RS-422 COM Ports (Expandable to 120) and Two RS-232 Full-Duplex Ports Available on the CPU
    • System Diagnostic LEDs Displayed on Front Panel
    • Flash Technology Eases System Maintenance and Upgrades
    • Logical Camera Selection and Priority Level Operation
    • Multiplexer, DVR and VCR Control Via Keyboard
    • Built-in Video Loss Detection
    • User-friendly Windows®-Based System Management Software (Windows 98, NT® 4.0, 2000, XP)
    • Factory Tested PrePackaged Systems
    • ASCII Data Input to Interface Access Control and Other External Computer-Based Systems
    • Powerful Macro Programming
    • Remote Viewing and Control over TCP/IP Networks Using PelcoNet™
    • Alarm and Relay Interface to DX9000 Series DVR

    Benefits

    More room for security personnel and more room for everything else you never had room for before.  Up to 24 nodes can be connected in a distributed architecture to expand on the systems overall capacity or to minimize cabling in distributed campus-like environments.

    Applications

    When the situation calls for lots of cameras, monitors, keyboards and operators, but lots of racks, Pelco 9770 is the solution.