Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

 

Camclosure IS50/IS51 Series

Outdoor Fixed Mini Domes

Camclosure 2 IS50/IS51 series analog cameras deliver the best resolution even in the most challenging environments.

Camclosure IS50/IS51 Series
  • Features

    IS50 / IS51 Outdoor Mini Dome

    Camclosure 2 establishes a new benchmark in the Pelco Analog Camera Product offer, delivering to the video security marketplace a robust solution for optimal results in any application. From superior low-light performance to Super Dynamic 5 (SD5) technology, Camclosure 2 provides the best resolution even in the most challenging environments. 

    Features:

    • Fully Integrated Indoor Enclosure with Camera and Lens
    • 3 Camera Options:
      • Super Dynamic 5 (SD5)™ Day/Night Wide Dynamic Range
      • Day/Night High Resolution
      • High Resolution Color
    • Varifocal Lens
    • Shipped Completely Assembled, Easy to Install
    • 12 VDC or 24 VAC Operation, Autosensing
    • Manual, 3-Axis (Pan/Tilt/Rotation) Positioning Allows Adjustment for Optimum Camera Rotation and Placement
    • Service Connector for Video Output
    • Available in Surface or Flush Mount Models, and with Smoked or Clear Domes
    • Optional UTP Capability for Lower Cable Costs, Easier Installation and Extended Cable Runs


    Benefits

     

    • Superior Image Quality
    • 3 Camera Options
    • Wide Dynamic Range
    • Ease of Installation
    • Wide Range of Mounting Accessories
    • Temperature Range of -30º C with Heater (Standard)

    Applications

    Camera options deliver the ability to match a wide range of outdoor installation environments