India
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location

 

ExSite IP Series

Explosion Proof PTZ and Fixed IP Cameras

ExSite IP series network cameras are designed to meet the rigorous requirements for hazardous locations with both PTZ and fixed model security cameras

ExSite IP Series
  • Features

    Available in both PTZ (IPSXME Series) and fixed (EHXME Series) models, the ExSite Series of network-based explosion-proof camera systems are designed to meet the rigorous requirements for hazardous locations.

    Features:


    • H.264, MPEG-4 and MJPEG Compression
    • Open IP Standards
    • Up to 2 Simultaneous Video Streams
    • Electropolished 316L Stainless Steel Construction
    • Upright or Inverted Operation
    • Manual 200° Pan and 180° Tilt Adjustments (EHXME Series)
    • 360° Continuous Pan Rotation with Tilt Range +90° to -90° from Horizontal (IPSXME Series)
    • Two Auto Focus, High-Resolution Integrated Optics Options  
    • Multilingual On-Screen Menus
    • Password Protection
    • Configurable Camera Settings
    Select the Download Tab for IPSXME and EHXME Series Product Documentation

    Benefits

    Network-based, explosion-proof PTZ and fixed camera systems with integrated camera/lens/receiver for safe and efficient installation in hazardous locations. Featuring low-light technology, multiple compression formats and both upright and inverted operation, ExSite IP provides the image quality, performance and reliability you demand in the most challenging environments.

    Applications


    • Oil Rigs
    • Oil & Gas Refineries
    • Marine Environments
    • Any Hazardous Location
Compare products: /