India
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

 

Sarix IM-E Series Environmental Mini Domes with SureVision

0.5-1.2MP IP66-Rated Domes with WDR, Low-Light Performance, H.264 and Auto Focus

-

Sarix IM-E Series Environmental Mini Domes with SureVision
  • Features

     The Sarix® IM-E Series Environmental Dome with SureVision technology is an outdoor fixed dome camera with a choice of 0.5 and 1.2MP camera options that seamlessly delivers advanced low-light capability, wide dynamic range (WDR), and anti-bloom technology for industry-leading image quality.
     
    Sarix technology with SureVision is now available in a compact and affordable IP dome that is tough enough and rated to handle any weather condition. Designed for rain, snow, and the most grueling desert heat, the Sarix IM-E Series Environmental Dome with SurerVision is tough enough to handle any weather condition. Delivering advanced technology for any environment, these cameras are built to exacting standards and are fully certified and rated for flawless outdoor performance.

    Features:


    • Up to 1.2 Megapixel (MP) Resolution (1280 x 960)
    • Up to 30 Images per Second (ips) at 1280 x 720
    • Advanced Low-Light Capability
    • Wide Dynamic Range with Anti-Bloom Technology
    • Day/Night with Mechanical IR Cut Filter
    • Compact Size with 3-inch Bubble
    • Auto Focus Varifocal 2.8 ~ 10 mm Megapixel Lens
    • Easy Installation
    • H.264 and MJPEG Compression
    • Sensitivity down to 0.0013 lux
    • Line-In and Line-Out Audio with Built-in Microphone
    • Power over Ethernet (PoE), IEEE 802.3af Class 2
    • Up to 2 Simultaneous Video Streams
    • Web Viewing
    • Open IP Standards


    Benefits

    Outdoor 0.5MP and 1.2MP IP Mini Dome Featuring SureVision Technology


    • SureVision Technology for Unmatched Image Quality
    • Advanced Low-Light Performance
    • Anti-Bloom Technology
    • Superior Wide Dynamic Range

    Applications

    • All Outdoor Environments

     

Compare products: /