India
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

 

Category 6 UTP Patch Cord

.

• DIGILINK Cat 6 UTP Patch Cord PVC• DIGILINK Cat 6 UTP Patch Cord LSZH

Category 6 UTP Patch Cord
  • Features

    DIGILINK Patch Cords are assemblies of 4 twisted pairs stranded wire cables with modular plugs (superior connector with insert) crimped on both end with T568B wiring. The premium category moulded boot gives a designer look and snag less feature.

    Available in the lengths of 1,2,3m and customized length
    • *Available in Grey, Blue, Red, Yellow and Green
    • Available with PVC and LSZH jacket material
    • Exceeds Cat 6 Performance
    • CM Rated
    • RoHS Compliant
    • UL listed , U L / ETL verified
     • ANSI/TIA-568-C.2
    • ISO/IEC-11801 Class E
    • Performance Characterized up to 600 MHz

    Benefits

    ELECTRICAL CHARACTERISTICS
    • Voltage Rating - 72V dc max
    • Current Rating - 1.5A max
    • Contact Resistance - 15m Ω (max) per contact
    • Insulation Resistance – 500MΩ/km min @ 500Vdc

    MECHANICAL CHARACTERISTICS
    • Length - 1, 2, 3m and customized length
    • Jack Contact Material - Phosphor bronze 50μ" gold over 100μ" nickel plating
    • Wiring - 24 AWG Stranded bare copper unshielded
    • Plug retention force - >50N for 60s±5s
    • Insertion/Extraction Life (Mating Cycles) - 750 cycle min.
    • Jacket - FR PVC / LSZH
Compare products: /