India
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

 

Category 5e SF UTP Solid Cable

.

• DIGILINK Solid Cable Cat 5e, SFTP – CM- 4 Pair

  • Features

    DIGILINK Cat 5e SF/UTP copper cable series consists of 4 pair twisted solid copper cable with 100-Ohm impedance. The twisted pair cables are shielded with tinned copper braiding mesh wires as well as aluminum/polyester foil to prevent electro-magnetic interface. Aluminum foil and steel wire braiding around four pair provided for shielding.

    • Exceptional material properties and cable design.
    • Minimum radiations and maximum noise immunity
    • CM rated • UL Listed, ETL verified for Channel
    • RoHS Compliant
    • ANSI/TIA-568-C.2
    • ISO/IEC-11801 Class D

    Benefits

    ELECTRICAL CHARACTERISTICS• Conductor Resistance - ≤ 9.38 Ω/100m Max.
    • Mutual Capacitance - < 5.6 nF/100m Max.
    • Resistance Unbalance - 5% Max.
    • Capacitance Unbalance - Max. 330 pF/100m
    • Dielectric Strength - 2.5 KVDC for 2 seconds
    • Impedance – 100 +/- 15 ΩMECHANICAL CHARACTERISTICS
    • Outer Diameter - 6.5 ± 0.2mm mm
    • Conductor size - 24 AWG Solid Bare Copper
    • Jacket Material - FR PVC• Standard Colour – Grey
    • Overall Shield - Aluminium / Polyester Foil, Tinned Copper Braiding ,Tinned Copper Drain Wire
Compare products: /