India
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

 

Category 5e SFTP Patch Cords

.

• DIGILINK Patch Cord Cat 5e SFTP

Category 5e SFTP Patch Cords
  • Features

    DIGILINK SFTP Patch Cords are electrical cables used to connect (“patch in”) one electronic device to another for signal routing. Patch cords are assemblies of 4 twisted pairs stranded wire cables with modular plugs crimped on both ends. A drain wire helps to complete a proper grounding connection for shielded (screened) version. Aluminum foil and steel wire braiding are provided around four pairs. It allows longer runs with less effect of EMI and RFI.

    • Available in the lengths of 1, 2, 3m and customized length
    • Fully shielded RJ-45 Connector
    • Exceeds Cat 5e Performance
    • Fully shielded RJ-45 Connector
    • CM Rated• RoHS Compliant
    • UL Listed ,ETL verified for Channel
    • ANSI/TIA-568-C.2
    • ISO/IEC-11801

    Benefits

    ELECTRICAL CHARACTERISTICS
    • Voltage Rating - 72V dc max• Current Rating - 1.5A max
    • Contact Resistance - 15m Ω (max) per contact
    • Insulation Resistance - 500MΩ/km min @ 500Vdc

    MECHANICAL CHARACTERISTICS
    • Length - 1, 2 & 3m and Customized Length
    • Jack Contact Material - Phosphor bronze 50μ" gold over 100μ" nickel plating
    • Wiring - 26 AWG stranded bare copper
    • Plug retention force - >50N for 60s±5s
    • Insertion/Extraction Life (Mating Cycles) - 750 cycle min.
    • Overall Shield - Tinned Copper braiding mesh wire, Aluminium / Polyester Foil.
    • Jacket - FR PVC
Compare products: /