India

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

 

Category 5e UTP Patch Cords

.

• DIGILINK Cat 5e UTP Premium Range Patch Cord• XX: denotes meters (01m, 02m, 03m and customized length)• YY: denotes colour of patch cord (Grey-GY, Blue-BL, Red-RD, Green-GN, Yellow-YL)

Category 5e UTP Patch Cords
  • Features

    DIGILINK Patch Cords are electrical cables, used to connect (“patch in”) one electronic device to another for signal routing. Patch cords are assemblies of 4 twisted pairs stranded wire cables with modular plugs crimped on both ends as per T568B wiring scheme The premium boot gives a designer look and easy in operation with snag less feature.

    • Available in the lengths of 1,2,3m and customized length • Available in Grey, Blue, Red, Yellow and Green• Available with PVC jacket material• Exceeds Cat 5e Performance• CM Rated• RoHS Compliant • U L / ETL verified, UL listed • ANSI/TIA-568-C.2• ISO/IEC-11801 Class D• Performance Characterized up to 400 MHz

    Benefits

    ELECTRICAL CHARACTERISTICS• Voltage Rating - 72V dc max• Current Rating - 1.5A max• Contact Resistance - 15m Ω (max) per contact• Insulation Resistance - 500MΩ min @ 500VdcMECHANICAL CHARACTERISTICS• Length - 1, 2, 3m and customized length• Jack Contact Material - Phosphor bronze 50μ" gold over 100μ" nickel plating• Wiring - 24 AWG Stranded bare copper unshielded • Plug retention force - >50N for 60s±5s• Insertion/Extraction Life (Mating Cycles) - 750 cycle min.• Jacket - FR PVC