India
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location

 

Category 5e UTP Solid Cable

.

• DIGILINK Solid Cable Cat 5e, UTP – CM -4 Pair

  • Features

    DIGILINK Cat 5e cable series consists of 100-Ohm impedance, 4 pair UTP cables for horizontal installations in local area networks (LANs). All cables meet and exceed Category 5e/ Class D requirements

    • Exceptional material properties and cable design. • Exceeds Cat 5e performance• RoHS Compliant • U L / ETL verified, UL listed • CM Rated • ANSI/TIA-568-C.2 • ISO/IEC-11801 Class D• Performance Characterized up to 400 MHz

    Benefits

    ELECTRICAL CHARACTERISTICS:• Conductor Resistance - ≤ 9.80 Ω/100m Max• Mutual Capacitance - < 5.6 nF/100m Max• Resistance Unbalance - 5% Max• Capacitance Unbalance - Max. 330 pF/100m• Dielectric Strength - 2.5 KVDC for 2 seconds• Impedance - 100 +/- 15 Ω @ 100 MhzMECHANICAL CHARACTERISTICS• Outer Diameter - 5.0 ± 0.2mm• Conductor Type - 24 AWG bare solid Copper• Jacket Material - FR PVC• Standard Colour – Grey
Compare products: /