India

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

 

Category 6 SF UTP Solid Cable

.

• DIGILINK Solid Cable Cat 6, SFTP- CM - 4 Pair

  • Features

    DIGILINK Cat 6 cable series consists of 4 pair copper solid cable with 100-Ohm impedance. The twisted pair cables are shielded with tinned copper braiding as well as aluminum foil to prevent electro-magnetic interface. Aluminum foil and steel wire braiding around four pair provided for shielding

    • Exceptional material properties and cable design.• Exceeds Cat 6 performance• Extremely high pair-balance-providing excellent • EMC (Electromagnetic Compatibility)• Minimum radiations and maximum noise immunity• CM Rated• RoHS Compliant • UL listed , ETL verified for Channel • ANSI/TIA-568-C.2• ISO/IEC-11801 Class E

    Benefits

    ELECTRICAL CHARACTERISTICS• Conductor Resistance - ≤ 9.38 Ω/100m Max• Mutual Capacitance - < 5.6 nF/100m Max• Resistance Unbalance - 5% Max• Capacitance Unbalance - Max. 330 pF/100m• Dielectric Strength - 2.5 KVDC for 2 seconds• Impedance - 100 +/- 15 ΩMECHANICAL CHARACTERISTICS• Outer Diameter - 7.0± 0.2mm• Conductor Type - 23 AWG Solid bare Copper• Jacket Material - FR PVC• Standard Colour – Grey• Overall Shield - Tinned copper braiding, Aluminum / Polyester Foil, Tinned Copper Drain Wire