India

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

 

Category 6 SFTP Patch Cords

.

• DIGILINK Patch Cord Cat 6 SFTP

Category 6 SFTP Patch Cords
  • Features

    DIGILINK SFTP Patch Patch Cords are assemblies of 4 twisted pairs 26 AWG stranded wire cables with modular plugs crimped on both ends. A drain wire helps to complete a proper ground connection for shielded (screened) version. Aluminum foil and steel wire braiding around four pairs is provided. It allows longer runs with less effect of EMI and RFI.

    Available in the lengths of 1, 2, 3m and customized length • Cat 6 shielded Twisted pair stranded cable• Exceeds Cat 6 Performance• Fully shielded RJ-45 Connector• CM Rated• RoHS Compliant • UL Listed, ETL verified for Channel• ANSI/TIA-568-C.2• ISO/IEC-11801

    Benefits

    ELECTRICAL CHARACTERISTICS• Voltage Rating - 72V dc max• Current Rating - 1.5A max• Contact Resistance - 15m Ω (max) per contact• Insulation Resistance – 500MΩ/km min @ 500VdcMECHANICAL CHARACTERISTICS:• Length - 1, 2 & 3m and Customized Length• Jack Contact Material - Phosphor bronze 50μ" gold over 100μ" nickel plating• Wiring - 26 AWG stranded bare copper• Plug retention force - >50N for 60s±5s• Insertion/Extraction Life (Mating Cycles) - 750 cycle min.• Overall Shield - Tinned Copper braiding mesh wire, Aluminum / Polyester Foil.• Jacket - FR PVC