India
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

 

Category 6 Shielded Keystone Jack

.

• DIGILINK Cat 6 Shielded RJ-45 Keystone Jack - White

  • Features

    DIGILINK shielded copper RJ-45 keystone jack series includes high performance Category 6 jacks conforming to IEC 60603-7-2 (Shielded 100 MHz connectors) including 1000 BASE-T (Gigabit-Ethernet). These jacks are designed for fast and easy snap-in and out of wall plates and patch panels. The jacks are designed in a 180° style for easy access and crimping.

    High performance fully Shielded Keystone Jack
    • Complete metal shield cover for total suppression of EMI/RFIs
    • Compatible to T568A, T568B wiring pattern
    • RoHS Compliant
    • ETL verified for Channel
    • ANSI/TIA-568-C.2
    • ISO/IEC 11801
    • Performance Characterized up to 600 MHz

    Benefits

    ELECTRICAL CHARACTERISTICS
    • Voltage Rating – 72V dc max
    • Current Rating - 1.5A max
    • Contact Resistance - ≤ 1 mΩ max per contacts
    • Insulation Resistance - 500MΩ min @ 100Vdc
    • Propagation delay - 2.5ns Max @ 1-100MHz

    MECHANICAL CHARACTERISTICS
    • Plug retention force - >50N for 60s±5s• Plug reliability - 750 cycle minimum
    • Jack Contact Material - Phosphor bronze 50μ" gold over 70μ" nickel plating
    • Conductor Compatibility - 22-24AWG Solid Cable
    • Shield - Brass Alloy Plated with 30 micron-inch nickel
    • IDC termination - 200 times minimum
Compare products: /