India
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

 

Category 6 STP Patch Panel

.

• DIGILINK Patch Panel Cat 6, Shielded Keystone type loaded 24 Port - 2U • DIGILINK Patch Panel Cat 6, Shielded Keystone type unloaded 24 Port - 2U

Category 6 STP Patch Panel
  • Features

    DIGILINK rack mounted type Shielded keystone patch panel comes with a design which has redefined engineering elegance. It has complete metal shielded connector structure that includes the front panel, the metal case and the cable management plate. The cable management plate comes with pre-fitted B-Clip that helps in routing Cables and provides a perfect strain relief. The front panel has white colour printed for identification of ports. The Keystone snap fit on the metal case and can be removed easily whenever required.

    Elegant cable manager.
    • Keystones are completely metal shielded
    • Keystone designed to snap in and out easily
    • RoHS Compliant
    • UL Listed, ETL verified for Channel
    • ANSI/TIA-568-C.2
    • ISO/IEC 11801

    Benefits

    ELECTRICAL CHARACTERISTICS
    • Dielectric Strength - 1000 Vdc @ 60Hz for 1 Minute Min.
    • Voltage Rating - 72V dc max
    • Current Rating - 1.5A max
    • Contact Resistance - ≤1m Ω (max) per contact•
     Insulation Resistance - 500MΩmin @ 500Vdc

    MECHANICAL CHARACTERISTICS
    • Size - 482.6mm x 88.3mm x 85.2mm (19" x 2U)
    • Panel - Mild Steel-fully Black powder coated with yellow passivation rear frame
    • Conductor Compatibility - 22-24 AWG Solid Cable
    • Jack Contact Material - Phosphor bronze 50μ" gold over 70μ" nickel plating
Compare products: /