India
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

 

Category 6 Unshielded Keystone Jacks

.

• DIGILINK Cat 6 Unshielded RJ-45 Keystone Jack

Category 6 Unshielded Keystone Jacks
  • Features

    DIGILINK unshielded copper keystone jack series includes high performance Category 6 jacks conforming to ANSI/TIA standard. These jacks are designed for fast and easy snap-in and out of wall plates and patch panels. The jacks are designed in 180° style for easy access and crimping.

    • Available in White, Blue,Green,Yellow, Red & Black colours
    • Robust and installer friendly design
    • Exceeds Cat6 Performance
    • Compatible with 22-24AWG Solid Cables
    • Compatible to T568A, T568B wiring pattern
    • RoHS Compliant
    • UL Listed, UL/ETL verified for Channel
    • ANSI/TIA-568-C.2 • ISO/IEC-11801, Class E
    • Performance Characterized up to 600 MHz

    Benefits

    ELECTRICAL CHARACTERISTICS
    • Voltage Rating - 72V dc max
    • Current Rating - 1.5A max
    • Contact Resistance - ≤ 1 mΩ max per contacts
    • Insulation Resistance - 500MΩ min @ 500Vdc
    • Propagation delay - 2.5ns Max @ 1-100

    MHzMECHANICAL CHARACTERISTICS
    • Plug retention force - >50N for 60s±5s
    • IDC Termination - 200 times minimum
    • Jack Contact Material - Phosphor bronze 50μ" gold over 100μ" nickel plating
    • Conductor Compatibility - 22-24AWG Solid Cable
    • Insertion/Extraction Life with Plug - 750 cycles minimum
Compare products: /