India
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

 

Category 6 Unshielded Patch Panel

.

• DIGILINK Patch Panel Cat 6, Unshielded Keystone type Loaded 24 Port - 1U • DIGILINK Patch Panel Cat 6, Unshielded Keystone type unloaded 24 Port - 1U

Category 6 Unshielded Patch Panel
  • Features

    DIGILINK rack mounted unshielded keystone patch panel comes with design which has redefined engineering elegance. It is two piece structures that include the front panel with plastic bezels and the cable management with clamps. The cable management helps in routing rear cables and provides a perfect strain relief. The front bezel has clear label window for port identification.

    • Elegant rear cable manager• Light weight and compact design
    • Keystone designed to snap in and out easily
    • Clear label window for port identification
    • The Keystone compatible with T568A or T568B wiring
    • RoHS Compliant
    • UL Listed, U L / ETL verified for Channel
    • ANSI/TIA-568-C.2
    • ISO / IEC-11801
    • Performance Characterized up to 600 MHz

    Benefits

    ELECTRICAL CHARACTERISTICS
    • Dielectric Strength - 100Vdc @ 60Hz for 1 Minute Min.
    • Voltage Rating - 72V dc max
    • Current Rating - 1.5A max
    • Contact Resistance - ≤ 1mΩ (max) per contact
    • DC Resistance - 72 Ω max
    • Insulation Resistance - 500MΩ min @ 500Vdc

    MECHANICAL CHARACTERISTICS
    • Size - 483.0mm x 43.8mm x 76.5mm (19" x 1U)
    • Panel - CRCA Steel-fully black powder coated with black plastic bezels• Conductor Compatibility - 22-24 AWG Solid Cable
    • Spring Contact - Phosphor bronze 50μ" gold over 100μ" nickel plating
Compare products: /