India
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

 

Category 6 UTP Cable

.

.

Category 6 UTP Cable
  • Features

    The DIGILINK (A Brand of Schneider Electric) Cat6 cable consists of 100-Ohm impedance, 4 unshielded twisted pairs for horizontal installations in local area networks (LANs). The cable meets and exceeds Category 6 / Class E performance

    Physical Specifications

    STRUCTURE
    • Construction - UTP
    • Number of pairs - 4 Pairs

    CONDUCTOR
    • AWG - 23
    • Conductor material - Solid Bare Copper
    • Conductor Dimension - 0.546 mm

    INSULATION
    • Insulation Material - PE
    • Insulation dimension nominal - 1.0 mm ± 0.1
    • Number colour (Strip Marking) -1. White/Blue & Blue2. White/Orange & Orange3. White/Green & Green4. White/Brown & Brown

    OUTER JACKET
    • Outer Jacket Material - PVC
    • Outer Jacket Thickness nominal - 0.50 mm ± 0.05
    • Overall dimension nominal - 6.35 mm ± 0.05
    • Rip Cord - Yes
    • Outer Jacket colour Cool Grey

    Benefits

    MECHANICAL CHARECTERISTICS:
    • Storage Temperature range -20 ºC to +75 ºC
    • Max. recommended pulling tension - 110 N
    • Min bend radius (install) - 8 x OD
    • Outer jacket tensile strength - ≥ 9 Mpa
    • After aging Elongation - ≥ 50% of Unaging
    • After aging tensile strength - ≥ 70% of Unaging
    • Nom. Mutual capacitance - ≤ 5.6 nF/100m (@1kHz)
    • Pair to ground capacitance Unbalance - ≤ 1600 pF/km
    • Nominal velocity of propogation - 72%
    • Max. delay skew - 25 ns/100m
    • Max. conductor DC resistance - 95 Ω/km (@ 20 ºC)
    • Max. conductor resistance unbalance - 2% (@20 ºC)
    • Min. Insulation resistance - 5000MΩ-km
    • Max. operating Voltage - 300 V

    Applications

    • 100Base-T4
    • 100Base-TX
    • 100VG-AnyLAN
    • 1000Base-T
    • 1000Base-TX
    • 155Mbps ATM
    • 622Mbps ATM
Compare products: /