India
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

 

Category 6 UTP Solid Cable

.

• DIGILINK Solid Cable Cat 6, UTP- CM 4pair• DIGILINK Solid Cable Cat 6, UTP-LSZH 4Pair• DIGILINK Solid Cable Cat 6, UTP- CMR 4Pair

  • Features

    DIGILINK Cat 6 cable series consists of 100-Ohm impedance, 4 pair UTP cables for horizontal installations in local area networks(LANs). All cables meet and exceed Category 6/ Class E requirements

    • Exceptional material properties and cable design.
    • High ACR values- providing low BER (Bit Error-Rate)
    • RoHS Compliant
    • CM , C M R , LSZH Rated
    • UL listed , U L / ETL verified
    • ANSI/TIA-568-C.2
    • ISO/IEC-11801 Class E
    • Performance Characterized up to 600 MHz

    Benefits

    ELECTRICAL CHARACTERISTICS
    • Conductor Resistance - ≤ 9.38 Ω/100m Max• Mutual Capacitance - < 5.6 nF/100m Max
    • Resistance Unbalance - 5% Max
    • Capacitance Unbalance - Max. 330 pF/100m• Dielectric Strength - 2.5 KVDC for 2 seconds
    • Impedance - 100 +/- 15 Ω @ 100 Mhz

    MECHANICAL CHARACTERISTICS
    • Outer Diameter - 6.0 ± 0.2mm
    • Conductor Type - 23 AWG bare solid Copper
    • Jacket Material - FR PVC / LSZH
    • Standard Colour - Grey / Voilet*
Compare products: /