India
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location

 

Category 6A FTP Patch Cords

.

• DIGILINK Cat 6A FTP Patch Cord Grey

Category 6A FTP Patch Cords
  • Features

    DIGILINK Cat 6A patch cord is yet another effort featuring a unique technology that makes cross talk between patch cords insignificant. These patch cords provide the consistent signal transmission that is critical to performance of the entire system. These patch cords deliver high headroom and are an assembly of special design of four pairs of highly flexible FTP cable, with a factory crimped and an expert assembly procedure terminated with RJ-45 connectors at both the ends thus delivering the performance exceeding Cat 6A requirements.

    • Available in the lengths of 1,2,3m and Customized length
    • Multi Strand and Highly Flexible
    • Snag-less, elastomer slim line Transparent Moulded Boot
    • CM Rated
    • RoHS Compliant
    • UL listed , ETL verified for Channel
    • ANSI/TIA-568-C.2
    • ISO/IEC-11801
    • Performance characterized up to 800MHz

    Benefits

    ELECTRICAL CHARACTERISTICS
    • Voltage Rating - 72V dc max
    • Current Rating - 1.5A max
    • Contact Resistance - 15m Ω (max) per contact
    • Insulation Resistance - 500MΩ min @ 500Vdc

    MECHANICAL CHARACTERISTICS
    • Length - 1, 2, 3m and customized length
    • Jack Contact Material - Phosphor bronze 50μ" gold over 100μ" nickel plating
    • Wiring – 26 AWG Stranded bare copper
    • Plug retention force - >50N for 60s±5s
    • Insertion/Extraction Life (Mating Cycles) - 750 cycle min.• Jacket - FR- PVC
Compare products: /