India
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

 

Category 6A Unshielded Keystone Jack

.

• DIGILINK Cat 6A Unshielded Keystone Jack - White

Category 6A Unshielded Keystone Jack
  • Features

    DIGILINK unshielded copper RJ-45 keystone jack series includes high performance Category 6A jack conforming to IEC 60603-7-2 (Unshielded 800MHz connectors) including 1000BASE-T (Gigabit- Ethernet). The keystone connector resists Alien Crosstalk (major concern of 10G technology) between neighboring installations and ensures smooth and uninterrupted flow of data to the workstation. DIGILINK unshielded copper RJ-45 keystone jack series includes high performance Category 6A jack conforming to IEC 60603-7-2 (Unshielded 800MHz connectors) including 1000BASE-T (Gigabit- Ethernet). The keystone connector resists Alien Crosstalk (major concern of 10G technology) between neighboring installations and ensures smooth and uninterrupted flow of data to the workstation.

    • Available in White colour• Robust and installer friendly design• Exceeds Cat 6A Performance• Compatible with 22-24AWG Solid Cables• Jacks with 90° style design-provided easier access• Compatible to T568A, T568B wiring pattern• RoHS Compliant • UL listed, ETL verified for Channel• ANSI/TIA-568-C.2• ISO/IEC-11801• Performance characterized up to 800MHz

    Benefits

    ELECTRICAL CHARACTERISTICS• Voltage Rating - 72V dc max• Current Rating - 1.5A max• Contact Resistance - ≤ 1 mΩ max per contacts• Insulation Resistance - 500MΩ min @ 500Vdc• Propagation delay - 2.5ns Max @ 1-100MHzMECHANICAL CHARACTERISTICS• Plug retention force – 30 lbs minimum• IDC Termination - 200 times minimum• Jack Contact Material - Phosphor bronze 50μ" gold over 100μ" nickel plating• Conductor Compatibility - 22-24AWG Solid Cable• Insertion/Extraction Life with Plug - 750 cycles minimum
Compare products: /