India
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

 

Category 6A Unshielded Patch Panel

.

• DIGILINK Patch Panel Cat 6A, Unshielded Keystone type loaded Straight 24 Port -1U • DIGILINK Patch Panel Cat 6A, Unshielded Keystone type unloaded Straight 24 Port -1U

Category 6A Unshielded Patch Panel
  • Features

    DIGILINK Cat 6A Patch Panel meets superior performance and offers unparalleled signal integrity and minimizes noise disturbances by incorporating new design and features. The keystone connector resists Alien Crosstalk (major concern of 10G technology) between neighboring installations and ensures smooth and uninterrupted flow of data to the workstation. This patch panels ensure long lasting high- performance and full support of all present and emerging applications

    • Innovative design metal panel making it Robust & Sleek.
    • Available in straight and angled range.
    • The elegantly designed cable management plate
    • The high density keystones exceeds Cat 6A performance
    • Keystone designed to snap in and out easily • RoHS Compliant ,
    • UL listed , ETL verified for Channel
    • ANSI/TIA-568-C.2
    • ISO / IEC-11801
    • Performance characterized up to 800MHz

    Benefits

    ELECTRICAL CHARACTERISTICS
    • Contact Resistance - ≤ 1mΩ (max) per contact• Voltage Rating - 72V dc max
    • Current Rating - 1.5A max
    • DC Resistance - 0.1 Ω max
    • Insulation Resistance - 500MΩ min @ 500Vdc

    MECHANICAL CHARACTERISTICS
    • Size - 482.6mm x 44.0mm x 151.3mm (19" x 1U)
    • Panel - CRCA Steel Black powder coated front and Zinc Plating rear
    • Conductor Compatibility - 22-24 AWG Solid Cable
Compare products: /