India
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

 

Category 6A UTP Solid Cable

.

• DIGILINK Solid Cable Cat 6A, UTP CM 4 Pair

  • Features

    DIGILINK Cat 6A UTP cable includes of 4 pair designed to give channel performance exceeding augmented Category 6A/Class Eᴀ channel specifications and in addition has substantially improved Alien Crosstalk Performance.

    • Exceptional material properties and cable design.
    • CM Rated• RoHS Compliant
    • UL listed , ETL verified for Channel
    • ANSI/ TIA 568-C .2
    • ISO / IEC-118012-2nd Edition
    • Performance Characterized up to 800MHz

    Benefits

    ELECTRICAL CHARACTERISTICS
    • Conductor Resistance - ≤ 9.38 Ω/100m Max
    • Mutual Capacitance - < 5.6 nF/100m Max
    • Resistance Unbalance - 5% Max
    • Capacitance Unbalance - Max. 330 pF/100m
    • Dielectric Strength - 2.5 KVDC for 2 seconds
    • Impedance - 100 +/- 15 Ω @ 500 Mhz

    MECHANICAL CHARACTERISTICS
    • Outer Diameter - 8.0 ± 0.2mm• Conductor Type - 23 AWG Bare solid Copper
    • Jacket Material - FR- PVC
Compare products: /