India
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

 

Category 6A Wall plates

.

• DIGILINK Cat 6A Wall plate - Single Square• DIGILINK Cat 6A Wall plate – Dual Square• DIGILINK Cat 6A Wall plate – Quad Rectangle

  • Features

    DIGILINK wall plate series are high quality faceplates for perfect and professional installation, needed to provide fully compliant copper cabling systems. These face plates have been engineered to ensure full featured end- to- end connectivity that surpasses the requirements. The shutter front access for the cable prevents the entry of dust while the connector holder design helps easy snapping and removal of the keystone jacks. The cable tie anchor point provides highly effective strain relief for cables.

    • Available in 1/2/4 Ports shuttered type
    • Exceptional material properties and design
    • Compatible with Digilink Cat 6A keystone jacks
    • RoHS Compliant
    • UL listed , ETL verified for Channel• ANSI/TIA-568-C.2
    • ISO/IEC-11801

    Benefits

    MECHANICAL CHARACTERISTICS
    • Size - 86 x 86 x 12mm ( 1 & 2 Ports) / 86 x 147 x 12mm ( 4 Ports)
    • Plug retention force - >50N for 60s±5s
Compare products: /