India
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

 

Wall Plates

.

Single Square, Dual Square, Quad Rectangle

  • Features

    DIGILINK Wall Plates series includes high quality faceplates for perfect and professional installation, needed to provide fully compliant copper cabling systems. Wall Plates have been engineered to ensure full featured end- to- end connectivity that surpasses the requirements. The shutter front access for the cable prevents the entry of dust while the connector holder design helps easy snapping and removal of the keystone jacks. The cable tie anchor point provides highly effective strain relief for cables.

    • Available in 1/2/4 Ports Shutter type
    • Exceptional material properties and design
    • RoHS Compliant
    • UL listed , ETL verified for Channel
    • ANSI/TIA-568-C.2
    • ISO/IEC-11801

    Benefits

    MECHANICAL CHARACTERISTICS
    • Size - 86 x 86 x 12mm ( 1 & 2 Ports) / 86 x 147 x 12mm ( 4 Ports)
    • Plug retention force - >50N for 60s±5s
Compare products: /