India
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

 

Spectra IV SE Pressurized

Pressurized, High Speed Dome Positioning Systems

Spectra IV SE Pressurized series PTZ dome cameras offer industry-leading moisture protection suitable for the harshest conditions while delivering consistent high-quality video

Spectra IV SE Pressurized
  • Features

    PRESSURIZED SPECTRA OFFERS ADDITIONAL PROTECTION

    Pelco’s Pressurized Spectra IV Series dome system provides ultimate protection of the camera optics and electronics from moisture, corrosive gases, and airborne contaminants. Domes are easily pressurized with dry nitrogen to 8 psig (55 kPa) before or after installation to stabilize the environment inside the system.  Sensors strategically placed in the dome system send an “Alert” message when changes in internal pressure, temperature, or dew point are beyond factory-set acceptable limits. The sensors also allow for instant on-screen display of internal temperature, pressure, and dew point.

    The lower dome features an innovative O-ring seal and a stainless steel V-band to create a reliable pressure seal. The V-band has a unique latching system with one captivated fastener making lower dome installation easy. Accessible on the lower dome trim ring are a Schrader valve for system purging and a pressure relief valve.

    The Pressurized Spectra IV Series is supplied with a prewired cable with mating connector. The cable includes all wires for system functionality, including power, alarms, auxiliaries, coaxial video, UTP video, and serial control.

    Features:

    • Pressurized to 8 psig (55 kPa)
    • Solid-State Sensors for Internal Temperature, Pressure, and Dew Point
    • On-Demand Environmental Status Display for Internal Temperature, Pressure, and Dew Point
    • On-Screen Alert Modes
    • On-Screen Programmable Menus for Pan/Tilt, Camera, and Sensor Alert Settings
    • Built-in Back Box Memory
    • Integrated Passive UTP Circuit
    • 2 Auxiliary Outputs and 7 Alarm Inputs
    • Environmental Pendant Style Back Box
    • Stainless Steel Construction
    • Meets NEMA Type 6P and IP67 Standards



    Benefits

    Delivers High-Quality video in the harshest environments.

    Applications

    • Industrial
    • Traffic
    • Marine
Compare products: /