Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

 

Spectra IV SE Horizon

Look-Up, High Speed Dome Positioning Systems

Spectra IV SE Horizon series PTZ dome cameras provide crystal clear images with the ability to look up 18 degrees above horizontal

Spectra IV SE Horizon
  • Features

    CRYSTAL CLEAR, INTEGRATED LOOK-UP DOME SYSTEM

    An important, but often overlooked, component of a high-speed dome system is the relationship between the dome bubble and the camera lens. Special consideration was taken when designing the Spectra IV SE Horizon lower dome bubble to ensure that an optimal optical relationship between the lens and bubble was achieved, providing crystal clear video at long focal lengths and extended vertical angles.

    Features:

    • Unparalleled Crystal Clear Video at Any Angle
    • Vertical Tilt of up to 18° Above Horizontal
    • Autofocus, High Resolution Integrated Camera/Optics Package
    • Day/Night, 540 TVL, 128X Wide Dynamic Range (WDR), Motion Detection, and Electronic Image Stabilization
    • Window Blanking
    • Camera Title Overlay, 20 User-Definable Characters
    • Horizontal and Zone Blanking
    • On-Screen Compass and Tilt Display
    • Password Protection
    • Freeze Frame During Presets
    • Built-in Surge and Limited Lightning Protection.
    • Integrated Passive Unshielded Twisted Pair (UTP) Circuit
    • Internal Scheduling Clock
    • Selectable Progressive Scan or Interlaced Output
    • Ability to Add IP Network Capability by Purchasing Optional TXB-IP Module


    Benefits

    Ability to look up 18 degrees above horizontal providing crystal clear images.

    Applications

    • Stadiums
    • City surveillance
    • Airports
    • Parking garages
    • Stairwells