India

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

 

CM9765 Series

2,048 Input, 512 Output Matrix Switch

CM9765 Matrix systems deliver a video matrix switching system capable of controlling thousands of cameras on a single node in an economical package

CM9765 Series
  • Features

    Microprocessor-Based Switcher/Controller, 2,048 Inputs, 512 Outputs

    The 9765 System is a full-featured video matrix switching control system that allows users to view and control up to 2,048 cameras and 512 monitors on a single node. Up to 96 individual user-defined ID numbers can be assigned to allow or deny access to system functions.

    Features:

    • Microprocessor-Based, Full Cross-Point Video Matrix 
    • High-Density Architecture Supports up to 256 Cameras and 16 Monitors in Each Bay
    • Control up to 2,048 Cameras and 512 Monitors in a Single Node or Expand Camera Capacity with a Multi-Node System (up to 24 Nodes)
    • Full System Reports from CM9700-MGR Provide System Wiring and Configuration Details
    • Sixteen RS-422 COM Ports (Expandable to 120) and Two RS-232 Full-Duplex Ports Available on the CPU
    • System Diagnostic LEDs Displayed on Front Panel
    • Flash Technology Eases System Maintenance and Upgrades
    • Logical Camera Selection and Priority Level Operation
    • Multiplexer and DVR Control Using the Keyboard
    • Built-in Video Loss Detection
    • Windows-Based System Management Software (Windows 2000, Windows XP) Includes Multilingual Menus and On-Screen Help
    • Factory Tested Prepackaged Systems
    • ASCII Data Input to Interface Access Control and Other External Computer-Based Systems
    • Powerful Macro Programming 


    Benefits

    More room for security personnel in an economical package.  The Pelco 9765 is the cost effective way to support thousands of cameras and hundreds of monitors.

    Applications

    When the situation calls for lots of cameras, monitors, keyboards and operators in an economical package, the Pelco 9765 is the solution.